Keep things flowing in demoulding

From mechanical and hydraulic components to electrical components for monitoring, we offer the right product solutions for a wide range of demoulding requirements. Our numerous in-house developments, which are based on years of experience, provide you with practical support for efficient demoulding processes. We offer standard components as well as custom versions and complete solutions. This saves you valuable time in planning, designing, and mould making.

Maximum variety for your applications

Demoulding elements

Our little products for demoulding offer you great support. We offer precise solutions for every application, from latch locks without play to durable two-stage ejectors. The wear-optimised product solutions for mechanically controlled plate movements ensure less maintenance and lower follow-up costs – an investment in quality that pays off. With innovative in-house developments, we offer exclusive products that are perfectly aligned to your needs.

Our highlights

Guiding elements for ejector sets

We offer a wide range of guiding elements for ejector sets, including elements without play and self-lubricating ones, so your moulds always work precisely and reliably. With our quality products made in Austria, you benefit from the highest standards as well as maximum control and reliability.

Looking for the optimum ejector set guiding?

Durability, precision, and continuous availability are important factors when selecting guiding elements.

Slide systems

Whether you need the smallest ready-to-use slide unit on the market, our exclusive slide construction kits or the compact slide unit with integrated cooling, we have the right standard solution for every demoulding requirement. For individual projects, we also offer a wide variety of slide guiding elements and slide retainers as well as products for undercut demoulding.

What are the advantages of our slide units for mould making?

Discover how our slide units can make your designs more efficient and precise.
In addition, our PDF overview provides all the important details, from the sliding surfaces and the type of coating to the maximum stroke, at just one glance.

Our highlights

Hydraulic components

Our range of hydraulic components includes exactly those products that perfectly match your individual requirements. The cylinders and corresponding accessories are specially designed for use at high temperatures in mould making. Compact, space-saving build-in cylinders ensure reliable demoulding movements directly in the mould.

Electrical components

Our range of selected electrical components enables you to meet the ever increasing requirements for mould monitoring and quality assurance. Our sensors ensure maximum process reliability around the clock and make a decisive contribution to mould and quality monitoring. They can be plugged in immediately and are thus particularly user friendly and quick to install. Moreover, you will also find the right components for high temperature requirements in our range.

Our highlights

E 6512 Gränslägesbrytare kompakt
Gränslägesbrytare kompakt
E 6524 HT Precisionsgränslägesbrytare, mekanisk, 200°C
Precisionsgränslägesbrytare, mekanisk, 200°C
E 65511 Induktiv givare med kabel, upp till 140 °C
Induktiv givare med kabel, upp till 140 °C
E 6557 Induktiv givare platt, upp till 100 °C med kabel
Induktiv givare platt, upp till 100 °C med kabel
E 6576 Logic distributör för sensorer, dubbel OCH
Logic distributör för sensorer, dubbel OCH
E 65601 Induktiv givare kvadratisk med kabel, upp till 140 °C
Induktiv givare kvadratisk med kabel, upp till 140 °C
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
Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.