New generation of our low-leakage coupler series E 25xx

Our low-leakage coupler series has been revised. The new generation offers numerous advantages and is ideal for use in cleanrooms.

Flawless and reliable temperature regulation in cleanrooms

The low-leakage couplers E 25xx have a flat-face valve on both sides. This ensures that no empty space is created when decoupling so no media can escape. The long pilot guarantees complete sealing and durability, and thanks to the O-ring seal on the fitting, the coupler can be screwed in clean and quick – without any thread sealing band at all.

Advantages at a glance

  • Clean, drip-free decoupling thanks to flat face
  • Ideal for cleanrooms
  • Customary coupling profile

New generation now

Detailaufnahme der neuen Generation leckagearmer Kupplungen von Meusburger.

Slim structure

Coupling shaft made from robust stainless steel

Unlocking sleeve made from robust stainless steel

Sleeve closed, no dirt pockets

Optimised sealing

Low-leakage couplers

E 2500 Priključak sa ventilom, malo curenje
E 2500
Priključak sa ventilom, malo curenje
E 2500 HT Priključak sa ventilom, malo curenje, visoke temperature
E 2500 HT
Priključak sa ventilom, malo curenje, visoke temperature
E 2510 Brza spojka za crevo, malo curenje
E 2510
Brza spojka za crevo, malo curenje
E 2515 Brzo-montažna spojka za crevo, malo curenje
E 2515
Brzo-montažna spojka za crevo, malo curenje
E 2520 Spojka, malo curenje sa navojem
E 2520
Spojka, malo curenje sa navojem
E 2520 HT Spojka, malo curenje sa navojem, visoke temperature
E 2520 HT
Spojka, malo curenje sa navojem, visoke temperature
E 2522 Spojka 90°, malo curenje sa navojem
E 2522
Spojka 90°, malo curenje sa navojem
E 2522 HT Spojka 90°, malo curenje sa navojem, visoke temperature
E 2522 HT
Spojka 90°, malo curenje sa navojem, visoke temperature

More new products

Izbor veb-prodavnice

Pregled korpe

Prikaz CAD-a

Vaša korpa je prazna.
Ukupno neto
Na korpu

Važna napomena

Artikal koji želite da konfigurišete pripada . Nakon izmena, proverite tehničku kompatibilnost svih ploča i ugradnih delova.