Stanzgestelle von Meusburger – hochpräzise Normalien für den Stanzwerkzeugbau, sofort ab Lager verfügbar.

Die sets

Our standard parts for die making are directly available from stock.

SV/P – Standard die sets

Our tried and trusted standard die set is available in sizes ranging from 156 x 156 to 696 x 1,396 mm. The guide pillar can be fitted to the head plate or the base plate, depending on the application. Also available: the backing plate with machining allowance SV 85, made of 1.2379 steel, for short cutting and bending punches.

SP/P – Precision die sets

In our precision die set, the guide pillar is fitted to the backing plate, which ensures optimum transfer of the guiding system’s shear forces. It is available in sizes ranging from 196 x 196 to 496 x 696 mm.

SH – Two-pillar die sets, back guiding

Our tried and trusted two-pillar die set with guide pillars placed at the back is available in sizes ranging from 126 x 156 to 396 x 696 mm. Due to the large usable area, the two-pillar die set is ideally suited for single-stroke stamping processes and as a basic die set for the modular concept.

SD – Two-pillar die sets, diagonal guiding

Our two-pillar die set with diagonal guiding is available in sizes ranging from 126 x 156 to 396 x 496 mm. It offers flexible usability through diagonal arrangement of the guide pillars. The die set can be used both lengthwise and crosswise.

SZ – Two-pillar die sets, central guiding

Our two-pillar die set with central guiding is available in sizes ranging from 126 x 156 to 396 x 496 mm. The optimised arrangement of the mounting threads for the retainer clips ensures maximum usable width.

SB – Stamping and forming die sets

We offer you our stamping and forming die set for the 200 kN, 300 kN and 400 kN Bihler presses. The die sets are available from stock in lengths up to 596 mm and as type SBH ‘tunnel cut’ or SBP ‘spring-loaded guiding plate’.

ST – Die sets for table presses

The die set for table presses serves as a stable base for assembly, stamping and pressing processes. It features a robust design that ensures absolute stability, thereby guaranteeing precise and reliable work. The die set is very versatile, so it can be adapted to various table presses, making it ideal for a wide range of applications in production or in workshops.
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.