SV/P – Standard die sets

Our tried and trusted standard die set is available in sizes ranging from 156 x 156 to 696 x 1396 mm. The guide pillar can be fitted to the head plate or the base plate, depending on the application.
cms.image_map.image-alt
SV 10
SV 10

Clamp plate

SV 40
SV 40

Pillar retainer plate

NP
NP

Precision bars

SV 80
SV 80

Bush retainer plate

SV 80
SV 80

Bush retainer plate

SV 30
SV 30

Clamp riser

Define die set
Choose two values to define the product.
Size of the die set

Formgröße

Size of the die set

The size of the die set refers to the width and length of the retainer plates.

Width of the die set

Select the desired width of the die set.

Length of the die set

Select the desired length of the die set.

Usable area

Formgröße

Usable area

The usable area refers to the possible usable width and length of the die set sizes.

Usable width

Select the desired usable width.

Usable length

Select the desired usable length.
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.