SD – Two-pillar die sets, diagonal guiding

Our two-pillar die set is available in sizes ranging from 126 x 156 to 396 x 496 mm. It offers flexible usability through diagonal arrangement of the guide pillars. The die set can be used both lengthwise and crosswise.
cms.image_map.image-alt
SD 40
SD 40

Pillar retainer plate

SD 80
SD 80

Bush retainer plate

Define die set
Choose two values to define the product.
Size of the die set

The size of the die set refers to the width and length of the retainer plates.

Width of the die set

Select the desired width of the die set.

Length of the die set

Select the desired length of the die set.

Usable area

Formgröße

Usable area

The usable area refers to the possible usable width and length of the die set sizes.

Usable width

Select the desired usable width.

Usable length

Select the desired usable length.
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.