SH – Two-pillar die sets, back guiding

Our tried and trusted two-pillar die set with guide pillars placed at the back is available in sizes ranging from 126 x 156 to 496 x 996 mm. Due to the large usable area, the two-pillar die set is ideally suited for single-stroke stamping processes and as a basic die set for the modular concept.
cms.image_map.image-alt
SH 40
SH 40

Pillar retainer plate

SH 80
SH 80

Bush retainer plate

Define die set
Choose two values to define the product.
Size of the die set

The size of the die set refers to the width and length of the retainer plates.

Width of the die set

Select the desired width of the die set.

Length of the die set

Select the desired length of the die set.

Usable area

Formgröße

Usable area

The usable area refers to the possible usable width of the die set sizes.

Usable width

Select the desired usable width.
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.