SP/P – Precision die sets

In our precision die set, the guide pillar is fitted to the backing plate, which ensures optimum transfer of the guide system’s shear forces. It is available in sizes ranging from 196 x 196 to 496 x 696 mm.
cms.image_map.image-alt
SP 10
SP 10

Clamp plate

SP 80
SP 80

Bush retainer plate

NP
NP

Precision bars

SP 40
SP 40

Pillar retainer plate

SP 80

Bush retainer plate

SP 30
SP 30

Clamp riser

Define die set
Choose two values to define the product.
Size of the die set

Formgröße

Size of the die set

The size of the die set refers to the width and length of the retainer plates.

Width of the die set

Select the desired width of the die set.

Length of the die set

Select the desired length of the die set.

Usable area

Formgröße

Usable area

The usable area refers to the possible usable width and length of the die set sizes.

Usable width

Select the desired usable width.

Usable length

Select the desired usable length.
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.