SZ – Two-pillar die sets, central guiding

Our two-pillar die set with central guiding is available in sizes ranging from 126 x 156 to 396 x 496 mm. The optimised arrangement of the mounting threads for the retainer clips ensures maximum usable width.
cms.image_map.image-alt
SZ 40
SZ 40

Pillar retainer plate

SZ 80
SZ 80

Bush retainer plate

Define die set
Choose two values to define the product.
Size of the die set

Formgröße

Size of the die set

The size of the die set refers to the width and length of the retainer plates.

Width of the die set

Select the desired width of the die set.

Length of the die set

Select the desired length of the die set.

Usable area

Formgröße

Usable area

The usable area refers to the possible usable length of the die set sizes.

Usable length

Select the desired usable length.
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.