SB – Stamping and forming die sets

We offer you our stamping and forming die set for the 200 kN, 300 kN and 400 kN Bihler presses. The die sets are available from stock in lengths up to 596 mm and as type SBH ‘tunnel cut’ or SBP ‘spring-loaded guiding plate’.
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.