E 2467
Marking unit with replaceable insert, round
Items 2
| |
ADP
|
d
|
h
|
d1
|
h1
|
h2
|
|---|---|---|---|---|---|---|
|
E 2467/16
|
|
16
|
13
|
M 3
|
5
|
2.4
|
|
E 2467/25
|
|
25
|
13
|
M 3
|
5
|
2.4
|
Details
Product description
- Maximum temperature: 180 °C
Advantages
- Time saving through replacing the insert directly on the injection moulding machine
- Optimal protection of the cavity and insert thanks to removal using magnets
- Wide range of sizes for maximum design freedom
Material
- 2.0598 / 1.4112 ≈52 HRC
Application
- Customised marking of plastic parts
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you