Items 15

ADP
d1
Type
Hub1
l1
d2
l2
l3
d3
Fz [kN]
E 1850/14/A
14
Type A
3–220
250
30
18
10
18
5.6
E 1850/14/B
14
Type B
3–220
250
30
18
10
18
5.6
E 1850/14/C
14
Type C
3–220
250
30
18
10
18
5.6
E 1850/18/A
18
Type A
4–250
300
40
25
14
25
9
E 1850/18/B
18
Type B
4–250
300
40
25
14
25
9
E 1850/18/C
18
Type C
4–250
300
40
25
14
25
9
E 1850/24/A
24
Type A
5–300
428
50
30
14
32
21
E 1850/24/B
24
Type B
5–300
428
50
30
14
32
21
E 1850/24/C
24
Type C
5–300
428
50
30
14
32
21
E 1850/30/A
30
Type A
5–400
450
60
36
15
36
29
E 1850/30/B
30
Type B
5–400
450
60
36
15
36
29
E 1850/30/C
30
Type C
5–400
450
60
36
15
36
29
E 1850/50/A
50
Type A
5–550
600
100
60
26
60
48
E 1850/50/B
50
Type B
5–550
600
100
60
26
60
48
E 1850/50/C
50
Type C
5–550
600
100
60
26
60
48

Details

Product description

  • Maximum temperature: 120 °C
  • Use as decentralised two-stage ejector (type A) or as latch lock (types B and C)

Advantages

  • Switching cycle without play
  • Locking after the first stroke

Material

  • ≈62 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart