Items 44

ADP
b1
s1
l2
b
M
l1
t1
t2
b3
l4
l5
E 1320/16/10/ 44
16
10
44
36
M 4
26
14
14.2
26
14
6
E 1320/16/10/ 54
16
10
54
36
M 4
26
14
14.2
26
14
6
E 1320/16/10/ 64
16
10
64
36
M 4
26
14
14.2
26
14
6
E 1320/25/12/ 54
25
12
54
49
M 5
34
22
22.3
37
18
8
E 1320/25/12/ 74
25
12
74
49
M 5
34
22
22.3
37
18
8
E 1320/25/12/ 94
25
12
94
49
M 5
34
22
22.3
37
18
8
E 1320/32/16/ 54
32
16
54
64
M 6
44
30
30.4
48
28
8
E 1320/32/16/ 94
32
16
94
64
M 6
44
30
30.4
48
28
8
E 1320/32/16/134
32
16
134
64
M 6
44
30
30.4
48
28
8
E 1320/32/16/174
32
16
174
64
M 6
44
30
30.4
48
28
8
E 1320/34/16/ 54
34
16
54
66
M 6
44
30
30.4
50
28
8
E 1320/34/16/ 94
34
16
94
66
M 6
44
30
30.4
50
28
8
E 1320/34/16/134
34
16
134
66
M 6
44
30
30.4
50
28
8
E 1320/34/16/174
34
16
174
66
M 6
44
30
30.4
50
28
8
E 1320/44/20/ 74
44
20
74
84
M 8
62
38
38.7
64
38
12
E 1320/44/20/114
44
20
114
84
M 8
62
38
38.7
64
38
12
E 1320/44/20/154
44
20
154
84
M 8
62
38
38.7
64
38
12
E 1320/44/20/194
44
20
194
84
M 8
62
38
38.7
64
38
12
E 1320/46/20/ 74
46
20
74
86
M 8
62
38
38.7
66
38
12
E 1320/46/20/114
46
20
114
86
M 8
62
38
38.7
66
38
12
E 1320/46/20/154
46
20
154
86
M 8
62
38
38.7
66
38
12
E 1320/46/20/194
46
20
194
86
M 8
62
38
38.7
66
38
12
E 1320/58/25/ 94
58
25
94
108
M10
80
50
51.1
83
48
16
E 1320/58/25/134
58
25
134
108
M10
80
50
51.1
83
48
16
E 1320/58/25/174
58
25
174
108
M10
80
50
51.1
83
48
16
E 1320/58/25/214
58
25
214
108
M10
80
50
51.1
83
48
16
E 1320/58/25/254
58
25
254
108
M10
80
50
51.1
83
48
16
E 1320/60/25/ 94
60
25
94
110
M10
80
50
51.1
85
48
16
E 1320/60/25/134
60
25
134
110
M10
80
50
51.1
85
48
16
E 1320/60/25/174
60
25
174
110
M10
80
50
51.1
85
48
16

Details

Advantages

  • Robust and high-precision flat guiding unit with final centring
  • With high wear resistance due to DLC-coated gliding plates

Material

  • E 1321: 1.2842 ≈58 HRC / DLC coated
  • E 1323: 1.7131 ≈60 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.