E 2828
Bridge, plug-in type with couplers, RPL-Stäubli system
Items 1
|
|
ADP
|
d1
|
l: standard length of the product supplied – shortening and chamfering to be done by the customer
|
l1
|
d2
|
l2
|
d3
|
l3
|
d4
|
l6
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 2828/ 8/500
|
|
8
|
500
|
59
|
11
|
43
|
20
|
26.5
|
8
|
17
|
Details
Product description
- Maximum pressure: 10 bar
- Maximum temperature: 90 °C
Material
- Brass (nickel-plated)