E 2800
Socket, straight with male thread, RPL-Stäubli system
Items 21
|
|
ADP
|
d1
|
d2
|
Ring
|
l
|
SW
|
l1
|
l2
|
d3
|
d4
|
d5
|
d6
|
l6
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 2800/ 8/1/8
|
|
8
|
R 1/8"
|
-
|
32
|
6
|
8
|
22
|
17.5
|
6
|
21
|
- | - |
|
E 2800/ 8/1/8/B
|
|
8
|
R 1/8"
|
|
32
|
6
|
8
|
22
|
17.5
|
6
|
21
|
33
|
1.5
|
|
E 2800/ 8/1/8/R
|
|
8
|
R 1/8"
|
|
32
|
6
|
8
|
22
|
17.5
|
6
|
21
|
33
|
1.5
|
|
E 2800/ 8/1/4
|
|
8
|
R 1/4"
|
-
|
33
|
8
|
10
|
21
|
17.5
|
8
|
21
|
- | - |
|
E 2800/ 8/1/4/B
|
|
8
|
R 1/4"
|
|
33
|
8
|
10
|
21
|
17.5
|
8
|
21
|
33
|
1.5
|
|
E 2800/ 8/1/4/R
|
|
8
|
R 1/4"
|
|
33
|
8
|
10
|
21
|
17.5
|
8
|
21
|
33
|
1.5
|
|
E 2800/ 8/3/8
|
|
8
|
R 3/8"
|
-
|
24
|
8
|
11
|
11
|
- |
8
|
21
|
- | - |
|
E 2800/ 8/3/8/B
|
|
8
|
R 3/8"
|
|
24
|
8
|
11
|
11
|
- |
8
|
21
|
33
|
1.5
|
|
E 2800/ 8/3/8/R
|
|
8
|
R 3/8"
|
|
24
|
8
|
11
|
11
|
- |
8
|
21
|
33
|
1.5
|
|
E 2800/ 8/10
|
|
8
|
M 10 x 1
|
-
|
32
|
6
|
8
|
22
|
17.5
|
6
|
21
|
- | - |
|
E 2800/ 8/10/B
|
|
8
|
M 10 x 1
|
|
32
|
6
|
8
|
22
|
17.5
|
6
|
21
|
33
|
1.5
|
|
E 2800/ 8/10/R
|
|
8
|
M 10 x 1
|
|
32
|
6
|
8
|
22
|
17.5
|
6
|
21
|
33
|
1.5
|
|
E 2800/ 8/14
|
|
8
|
M14 x 1,5
|
-
|
32
|
8
|
8
|
21
|
17.5
|
8
|
21
|
- | - |
|
E 2800/ 8/14/B
|
|
8
|
M14 x 1,5
|
|
32
|
8
|
8
|
21
|
17.5
|
8
|
21
|
33
|
1.5
|
|
E 2800/ 8/14/R
|
|
8
|
M14 x 1,5
|
|
32
|
8
|
8
|
21
|
17.5
|
8
|
21
|
33
|
1.5
|
|
E 2800/12/3/8
|
|
12
|
R 3/8"
|
-
|
41
|
10
|
11
|
28
|
25
|
10
|
32
|
- | - |
|
E 2800/12/3/8/B
|
|
12
|
R 3/8"
|
|
41
|
10
|
11
|
28
|
25
|
10
|
32
|
49
|
2
|
|
E 2800/12/3/8/R
|
|
12
|
R 3/8"
|
|
41
|
10
|
11
|
28
|
25
|
10
|
32
|
49
|
2
|
|
E 2800/12/1/2
|
|
12
|
R 1/2"
|
-
|
44
|
14
|
14
|
28
|
25
|
14
|
32
|
- | - |
|
E 2800/12/1/2/B
|
|
12
|
R 1/2"
|
|
44
|
14
|
14
|
28
|
25
|
14
|
32
|
49
|
2
|
|
E 2800/12/1/2/R
|
|
12
|
R 1/2"
|
|
44
|
14
|
14
|
28
|
25
|
14
|
32
|
49
|
2
|
Details
Material
- Brass (nickel-plated)
Documents
Accessories
Recommended for you