Items 8

ADP
d2
l
d1
l1
l2
d3
E 5040/ 40 x 200
40
200
40
56
8
-
E 5040/ 40 x 250
40
250
40
56
8
-
E 5040/ 40 x 280
40
280
40
56
8
-
E 5040/ 50 x 250
50
250
50
70
10
-
E 5040/ 50 x 315
50
315
50
70
10
-
E 5040/ 63 x 280
63
280
63
80
10
-
E 5040/ 63 x 315
63
315
63
80
10
-
E 5040/ 63 x 400
63
400
63
80
10
-

Details

Product description

  • ISO 9182-3 (DIN 9833)
  • Only suitable for E 5130, E 5132 und E 5156

Advantages

  • Optimal guiding system for large transfer dies and multi-stage dies
  • Meets the standards of the automotive industry
  • Ø interchangeable according to DIN 9833 / ISO 9182-3

Material

  • 1.7131 ≈62 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.