Items 6

ADP
d2
l
Tk
d1
l1
l2
d3
l3
E 5276/../..
E 5132/ 20
20
32
54
28
20
2.5
34
6.3
E 5276/ 6/ 6,3
E 5132/ 25
25
40
58
32
30
3
40
6.3
E 5276/ 6/ 6,3
E 5132/ 32
32
50
66
40
38
4
50
6.3
E 5276/ 6/ 6,3
E 5132/ 40
40
63
79
50
48
5
63
6.3
E 5276/ 6/ 6,3
E 5132/ 50
50
71
89
63
54
6
71
6.3
E 5276/ 6/ 6,3
E 5132/ 63
63
80
123
80
61
8
90
10
E 5276/10/10

Details

Product description

  • ≈DIN 9834 / ISO 9448

Material

  • 1.1191 ≈25 HRC / Sint+MoS2

Application

  • Relubricate with VLS 250

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart