E 5130
Sliding guide bush, bronze, with solid lubricant and collar
Items 8
|
|
ADP
|
d2
|
Tk: Pitch circle thread
|
l
|
Diameter
|
l1
|
d3
|
l3
|
Suitable retainer clips
|
|---|---|---|---|---|---|---|---|---|---|
|
E 5130/ 20
|
|
20
|
54
|
32
|
28
|
20
|
34
|
6.3
|
E 5276/ 6/ 6,3
|
|
E 5130/ 25
|
|
25
|
58
|
40
|
32
|
30
|
40
|
6.3
|
E 5276/ 6/ 6,3
|
|
E 5130/ 32
|
|
32
|
66
|
50
|
40
|
38
|
50
|
6.3
|
E 5276/ 6/ 6,3
|
|
E 5130/ 40
|
|
40
|
79
|
63
|
50
|
48
|
63
|
6.3
|
E 5276/ 6/ 6,3
|
|
E 5130/ 50
|
|
50
|
89
|
71
|
63
|
54
|
71
|
6.3
|
E 5276/ 6/ 6,3
|
|
E 5130/ 63
|
|
63
|
123
|
80
|
80
|
61
|
90
|
10
|
E 5276/10/10
|
|
E 5130/ 80
|
|
80
|
143
|
100
|
100
|
78
|
112
|
10
|
E 5276/10/10
|
|
E 5130/100
|
|
100
|
168
|
125
|
125
|
104
|
140
|
10
|
E 5276/10/10
|
Details
Product description
- Maximum temperature: 200 °C
- ≈DIN 9834 / ISO 9448
Advantages
- Best emergency operating features through graphite inserts for a moderate number of strokes
- Can be combined with all guide pillars
- Both the bush and the retainer clip are interchangeable according to DIN 9834 / ISO 9448
- Guiding diameter with tolerance G6 instead of H7 (competitors) ensures optimum guide clearance
Material
- 2.0598 ≈200 HB / graphite
Application
- Initial lubrication with VGM 160
Documents
Data sheet E 5130
pdf
Selection guide guiding system
pdf
Overview comparison of guide bush types
pdf
Accessories
Recommended for you