Items 2

ADP
Contents
Package
Pcs./PU
VGI 260/ 20
20g
Can
1
VGI 260/ 400
400g
Can
1

Details

Product description

High-temperature grease with PTFE solid lubricants, suitable for the lubrication of any sliding pairs used in die and mould making that are subject to extreme conditions such as a chemically aggressive environment, high pressure or high temperature.

Advantages

  • Usable up to 260 °C (temporarily 280 °C)
  • High shot rate without having to relubricate
  • Extreme pressure resistance
  • Usable on visible parts (no grease transport by ejectors)
  • H1 registered

Application

Make sure that the designated area is clean and not contaminated by oil or grease residues, hand perspiration, dirt particles, etc. For cleaning, the use of VCM 20 is recommended. Apply the grease thinly and evenly. Do not mix with other lubricants!

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
white
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
260 °C
Test procedure:
     
Density
Value:
1.9 g/cm³
Test procedure:
DIN 51 757
Base oil
Value:
PFPE
Test procedure:
        
Drop point
Value:
none
Test procedure:
DIN ISO 2176
Thickener
Value:
PTFE
Test procedure:
     
NLGI-class
Value:
2
Test procedure:
DIN 51818
Worked penetration
Value:
265-295 1/10mm
Test procedure:
DIN 51818

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart