Items 2

ADP
Contents
Package
VAP 1000/250
250 g
Dispenser
VAP 1000/750
750g
Can

Details

Product description

All-purpose paste for mounting highly stressed screw and plug connections and for lubricating extremely stressed gliding points. Protects against fitting and fretting corrosion. Loosens tight screws and sprues after long idle state.

Advantages

  • Usable up to 1400 °C
  • Contains neither toxic nor metallic substances
  • White solid lubricants
  • Extremely pressure resistant
  • Resistant to hot water, acids and alkali
  • H1 registered

Application

Apply paste evenly.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
white
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
1400 °C
Test procedure:
     
Density
Value:
1.4 g/cm³
Test procedure:
DIN 51 757
Base oil
Value:
mineral oil
Test procedure:
        
Drop point
Value:
none
Test procedure:
DIN ISO 2176
Thickener
Value:
gel
Test procedure:
     
NLGI-class
Value:
1
Test procedure:
DIN 51818
Worked penetration
Value:
310-340 1/10mm
Test procedure:
DIN ISO 2137

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart