商品 2

ADP
l
h
定位销 ø
d
驱动
EH 6520/48 x 48/46
48
46
3/5
35.5
hydraulic
EH 6520/60 x 60/46
60
46
3/5
53.5
pneumatic

详情

Product description

  • Precise pin positioning via vernier scale
  • Subsequent adjustments ‘outside’ of the mould (e.g. shortening the pin) are not necessary
  • Fast pin position adjustment without opening the piston chamber
  • Pin can be decoupled, which makes servicing easier
  • Subsequent cooling of the operating unit
    – Process temperature/hot runner < 300 °C – no subsequent cooling necessary
    – Process temperature/hot runner > 300 °C – subsequent cooling of the operating unit necessary
    The temperature regulation must remain in function for another 15 min.

定义产品

选择所需的属性,将商品添加到购物车。

对产品有疑问吗?

请登录您的账户或注册,以便向我们的专家提问。

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。