Wärmeschutzplatten

Insulation boards

The use of insulation boards can both increase production efficiency and save energy.

Insulation boards according to customer drawing

On request, Meusburger can also manufacture custom insulation boards according to the customer’s drawing. The boards are milled, drilled, labelled and the thickness ground to size exactly according to specifications. Our high-grade, universally usable insulation boards are available in strengths of 330 N/mm² and 600 N/mm² and also in a lattice pattern version.

E 1400, E 1402, E 1403, E 1405, E 1407, E 1408

E 1420, E 1425, E 1440, E 1442

E 1450
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.