E 73012
T-fitting
Items 1
| |
ADP
|
d1
|
d2
|
l
|
SW
|
l1
|
l2
|
d3
|
d4
|
l4
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 73012/ 1/4/ 1/4
|
|
R 1/4"
|
G 1/4"
|
51.6
|
14
|
11
|
11
|
17
|
8.5
|
24.8
|
Details
Product description
- Maximum temperature: 150 °C
- Maximum pressure: 25 bar
Material
- 2.0401 (CuZn), nickel-plated
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you