E 2082
Reducing fitting
Items 7
|
|
ADP
|
d1
|
d2
|
l
|
SW
|
l1
|
|---|---|---|---|---|---|---|
|
E 2082/ 14/ 10
|
|
M 14 x 1,5
|
M 10 x 1
|
11
|
17
|
7
|
|
E 2082/1/4/1/8
|
|
G 1/4"
|
G 1/8"
|
11
|
17
|
7
|
|
E 2082/3/8/1/8
|
|
G 3/8"
|
G 1/8"
|
14
|
19
|
9
|
|
E 2082/3/8/1/4
|
|
G 3/8"
|
G 1/4"
|
13
|
19
|
9
|
|
E 2082/1/2/1/4
|
|
G 1/2"
|
G 1/4"
|
18
|
24
|
12
|
|
E 2082/1/2/3/8
|
|
G 1/2"
|
G 3/8"
|
18
|
24
|
12
|
|
E 2082/3/4/1/2
|
|
G 3/4"
|
G 1/2"
|
24
|
27
|
16
|
Details
Product description
- Maximum pressure: 15 bar
Material
- 2.0401 (CuZn)
Documents
Accessories
Recommended for you