GEVS 1000/Set
Set: M-Line welder
Items 3
|
|
ADP
|
Type
|
Set contents
|
|---|---|---|---|
|
GEVS 1000/Set-1
|
|
Set 1
|
|
|
GEVS 1000/Set-2
|
|
Set 2
|
|
|
GEVS 1000/Set-3
|
|
Set 3
|
|
Details
Product description
- Mobile micro welding machine (TIG), specially adapted to Meusburger materials
- For repair welding in mould and die making
- Simple and intuitive operation of the preset programs
- Suitability also for mobile use thanks to handy dimensions
Scope of delivery
- Repair welding machine M-Line
- Handpiece with cable (2.5 m) and connection hose
- Collet chucks (0.8 / 1.0 / 1.3 mm)
- Contact terminal with safety plug and cable (2.5 m / 6 mm²)
- Magnetic terminal with safety plug and cable (2.5 m / 6 mm²)
- 5 WLa electrodes 0.8 mm
- 5 WLa electrodes 1.0 mm
- 5 WLa electrodes 1.3 mm
- Electrode grinding motor
- Cleaning brush, brass (V 76530/MG/SH)
- Spare O-ring seal
- Diamond grinding wheel
- Shielding gas hose (5 m)
- Mains cable