Items 1

ADP
Connection
l
b
h
Weight [kg]
GEVS 1000/230
230 V / 50 Hz
390
200
375
10.9

Details

Product description

  • Mobile micro welding machine (TIG), specially adapted to Meusburger materials
  • For repair welding in mould and die making
  • Simple and intuitive operation of the preset programs
  • Suitability also for mobile use thanks to handy dimensions

Scope of delivery

  • Repair welding machine M-Line
  • Handpiece with cable (2.5 m) and connection hose
  • Collet chucks (0.8 / 1.0 / 1.3 mm)
  • Contact terminal with safety plug and cable (2.5 m / 6 mm²)
  • Magnetic terminal with safety plug and cable (2.5 m / 6 mm²)
  • 5 WLa electrodes 0.8 mm
  • 5 WLa electrodes 1.0 mm
  • 5 WLa electrodes 1.3 mm
  • Electrode grinding motor
  • Cleaning brush, brass (V 76530/MG/SH)
  • Spare O-ring seal
  • Diamond grinding wheel
  • Shielding gas hose (5 m)
  • Mains cable

Define product

Choose the desired attributes to add an item to the shopping cart.

GEVS 1000/230 M-Line welder Product single image

GEVS 1000/230

M-Line welder

pcs.
You cannot order fewer than 1 pcs. of this item. You cannot order more than 10000 pcs.. The quantity is set to '0', so this item will not be included in further steps.
Available from stock

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart