New portal feature: bar configurator

As of now, our bar configurator is available in the portal. It allows you to configure different bar types quickly and easily to your desired dimensions.

Discover the flexibility and efficiency of our new bar configurator in the portal. Configure different bar types in your desired dimensions now:

  • Standard bars
  • Precision bars
  • Round bars
  • Raw bars
  • Mould inserts

Your benefits at a glance

  • Direct input in the dimensional drawing
    The modifiable parameters can be easily adjusted directly in the drawing.
  • Immediate price and availability information
    Upon conclusion of the configuration, you will immediately receive information on price and availability. Our intelligent standard item recognition also automatically ensures you get the most favourable price.
  • Directly to the order
    Configured items can be added directly to a parts list or the shopping cart.

Configuring mould inserts

  • Configuration of various mould insert types
  • Dimensions from 35 x 50 x 8 mm to 790 x 1,200 x 246 mm
  • Radii from 4–100 mm
  • 21 different materials available
NF 2660 Mould insert
NF 2660
Mould insert
NF 2662 Mould insert without radius
NF 2662
Mould insert without radius
NFS 2650 Half insert
NFS 2650
Half insert

Any questions?

We provide a detailed explanation of the item configuration in our support area.

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。