ZH
Here you can find news about our company as well as current product highlights.
Ideal for protecting gas springs and active parts during transport and storage in progressive, transfer or stamping dies.
The strip stop enables fast positioning when inserting a new material strip.
The new slide E 6100 is compact, durable and eliminates shear forces thanks to its V-shaped force application. The hardened insert can be adjusted directly to the customer’s specific contours.
Pilot pins with parabolic tip are now available as part of our existing range of pilot pins.
The female cable connector E 6622 with insulation displacement contact allows for quick and easy assembly without removing the insulation from individual wires.
The female cable connector E 6604 and the male cable connector E 66045 M16 are now also available with threaded connections for time-saving cable assembly.
The shut-off fitting E 2020 in size 9 mm from the EU coupling system is now also available with a G 1/8" thread.
We have expanded our range of cycle counters. The cycle counter E 24805 and the cycle counter E 2480 with extension are now also available for left-hand actuation.
Ideal for fixing wire EDM contour punches. Manufacture of fixing threads is not required. The use of reference sheets makes it easy to adjust the length.
To absorb the stamping force of a cutting punch, replaces thee hardened punch backing plate. Enables easy removal of the punch, optimal force absorption and direct force application.
The guide bolt E 1562 is now available for standard system compression springs. It prevents the spring from buckling and ensures precise positioning within the die.
The E 5708 allows easy access to spring-loaded active parts with a collar from the working plane. Thanks to its space-saving design, it can be removed even in confined spaces.
The Football World Cup will take place in North America from 11 June to 19 July. Take part in the betting game and, with a bit of luck, you’ll win a €500 voucher for the Meusburger portal.
The search function on the Meusburger portal has been enhanced and now offers even more ways to find the right item quickly. In addition to searching for Meusburger item numbers, you can now also enter standard numbers and item numbers from other suppliers directly into the search field.
For many items, tiered pricing is now available for larger quantities.
The fine centring unit E 1355 offers maximum service life and centring without play even at the highest number of shots.
The standard range has been expanded to include more than 130 new dimensions in the materials 1.1730, 1.2085 and 1.2312.
A new powerful single nozzle for standard to high-temperature plastics, suitable for shot weights up to 2,500 g.
Parking plate for parking the multi coupler on the machine during changeovers. Suitable for EU, USA, and RMI systems.
New, compact terminal block E 6571 for bundling limit switch signals. Ideally protected thanks to flush installation.
New eye bolt for raising the lifting point – provides reliable protection for sensitive components.
Round latch lock with through-hole thread for installation on either side, ensuring secure locking of floating plates.
New core pin made from hot-work steel 1.2344; g6 tolerance along the entire length of the shaft.
The bridge with couplers, USA system E 2390 for temperature regulation systems is now also available with a valve.
显示24 中的130
请登录以打开文件。
购物车预览
请至少选择 1 个位置以加载预览。