Ghidare a pachetului de aruncare

Durable and precise – ejector set guiding from Meusburger

Durability, precision, and reliable availability are important factors when selecting guiding elements. Discover the numerous solutions for ejector set guiding from Meusburger!

Quality made in Austria

From the raw material to the finished product, we rely on in-house production of our guiding elements. We manufacture them at our main site in Wolfurt, so all related processes from turning to grinding are well known to us. Another of our top priorities is to use high-precision measuring equipment during quality control in order to guarantee the best quality of our guiding elements.

Available from stock

Like all items from the range, the components are also picked in the shortest possible time and sent to you via optimally networked logistic partners. That means that the shortest possible lead times are guaranteed at Meusburger.

Sliding guide

From the tried-and-trusted brass bush to the self-lubricating bush with sintered layer – find appropriate guide bolts and gliding bushes for optimal guiding of your ejector set.

Auswahlhilfe mit verschiedenen Gleitführungen: E 1020, E 1030 und E 1034 mit E 1120, E 11202, E 11206 und E 1125.
Auswahlhilfe mit verschiedenen Gleitführungen: E 1020, E 1030 und E 1034 mit E 1120, E 11202, E 11206 und E 1125.

E 1120

  • Common guiding bush in the ejector set
  • Very good gliding characteristics

 

Lubrication: high-performance grease VGS 180

E 11202

E 11206

E 1125

E 1120 Bucşă de ghidare pentru pachet aruncare, alamă
Bucşă de ghidare pentru pachet aruncare, alamă
E 11202 Bucşă de ghidare pentru pachet aruncare
Bucşă de ghidare pentru pachet aruncare
E 11206 Bucșă de ghidare pentru pachet aruncare cu strat de sinter autolubrifiant
Bucșă de ghidare pentru pachet aruncare cu strat de sinter autolubrifiant
E 1125 Bucşă de ghidare pentru pachet aruncare, autolubrifiantă
Bucşă de ghidare pentru pachet aruncare, autolubrifiantă

Bearing guide

Looking for an ejector set guiding for high stroke speeds and maximum precision? Discover our smooth-running ball guides, which are nearly without play thanks to their optimal preload. You also benefit from low wear because of the point contact between the balls and the bolts.

Auswahlhilfe zu Wälzführungen mit E 1035 und E 1040 mit E 1140 + E 1332, E 1144 und E 1146.
Auswahlhilfe zu Wälzführungen mit E 1035 und E 1040 mit E 1140 + E 1332, E 1144 und E 1146.

E 1140 + E 1332

  • Ultimate precision due to optimum preload
  • Higher load capacity compared to E 1144 and E 1146

 

Lubrication: high-performance oil VLS 250

E 1144

E 1146

E 1140 Bucşă de ghidare pentru sistem de ghidare cu bile
Bucşă de ghidare pentru sistem de ghidare cu bile
E 1332 Colivie cu bile pentru sistem de ghidare cu bile
Colivie cu bile pentru sistem de ghidare cu bile
E 1144 Bucşă cu bile pentru pachet aruncare
Bucşă cu bile pentru pachet aruncare
E 1146 Bucşă cu bile şi inel siguranta
Bucşă cu bile şi inel siguranta

Guiding via support pillars

Looking for space-saving ejector set guiding? Then discover our guiding solutions via the support pillar, whether sliding or bearing guides. Not only do the pillars have a guiding function, but they also support the cavity plate.

Auswahlhilfe zu Führungen über Stützbolzen – E 1512 und E 1513 mit E 1121, E 1126 und E 1145.
Auswahlhilfe zu Führungen über Stützbolzen – E 1512 und E 1513 mit E 1121, E 1126 und E 1145.
E 1121 Bucșă de ghidare pentru cepi distanțieri, alamă
Bucșă de ghidare pentru cepi distanțieri, alamă
E 1126 Bucșă de ghidare pentru cepi distanțieri, autolubrifiantă
Bucșă de ghidare pentru cepi distanțieri, autolubrifiantă
E 1145 Bucșă cu bile pentru cepi distanțieri
Bucșă cu bile pentru cepi distanțieri

Comparison of all guide bushes
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
Doriți să configurați un articol care aparține de . După ajustări, vă rugăm să verificați toate plăcile și accesoriile încorporate independent, pentru compatibilitate tehnică.