Returns

Difference between a ‘complaint’ and a ‘return’

Requesting a return

Time limits and permissible items

Return options

Collection date of a return

Return packaging instructions

Credit note

Downloading the credit note

Return note

Identifying returned positions and positions under complaint

Overview of return costs

The final costs are the sum of the return costs (EUR) as indicated in the table below and an administration fee of EUR 10.00. The return costs depend on the weight (kg) of the delivery.
CountryReturn costs according to weight
≤ 20 kg> 20 kg
≤ 50 kg
> 50 kg
≤ 100 kg
> 100 kg
≤ 200 kg
> 200 kg
≤ 300 kg
> 300 kg
≤ 400 kg
> 400 kg
≤ 500 kg
Austria9252742606672
Belgium172228487191114
Bulgaria38565999143182219
Czech Republic153037608197105
Germany22222236506376
Denmark1730386699127160
Spain2462718997105121
Estonia457883110138160229
France19384573106136163
Finland457380105150191223
Greece946374126176226263
Hungary1545456191109128
Croatia31486593127162196
Italy3036395582104125
Ireland52102116172224277313
Luxembourg452225456584106
Lithuania4570100120150180199
Latvia4570100120150180199
Malta151185190205220248270
Netherlands172225456584106
Portugal22385369100142163
Poland1539395682101118
Romania19455894135170203
Sweden40677396137174203
Slovakia174545405785127
Sierra Leone15395376102129156
Bosnia and Herzegovina75153154192229266289
China3333335984113136
North Macedonia75114136173235292311
Norway82191209318442549650
Serbia74124161225304373443
United Kingdom98788296132170207

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart