Brennschneiden bei Meusburger – kundenspezifischer Zuschnitt auf einer Palette.

Flame cutting

When flame cutting your plates, we make a point of reducing the wear of your moulds and dies to a minimum and to ensure at the same time that there is no deformation.

Flame cuts are made according to ISO 9013 accuracy class 2 for thermal cuts. You can choose from different surface finishes for the cut thickness. Whether milled, ground or not machined, we would be glad to make you an offer.

MachiningMaximum machining size (mm)Maximum weight (kg)
Width (B)Length (L)Thickness (S)
Flame cutting2000600030020,000

 

Materials suitable for flame cutting: 1.0577 (ST 52-3 N), 1.1730, 1.2311, 1.2312, 1.7131, 1.7225, 1.2738
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.