MAU 5005
Dial indicator holder, protected
Items 1
|
|
ADP
|
b
|
Max. t magnets
|
h
|
l
|
d
|
R
|
d1
|
h1
|
l1
|
l2
|
l3
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
MAU 5005/70
|
|
70
|
200
|
24.5
|
54
|
8
|
21
|
5.5
|
10
|
7.5
|
46.5
|
35
|
Details
Product description
- To monitor the closing force of injection moulding machines
- Innovative design protects the dial indicator against damages
- Maximum operating temperature for PAS-PEEK: 200 °C
Material
- PAS-PEEK