Items 3

ADP
d2
DN
d1
l1
SW1
l2
SW2
d3
d4
Type
E 2522 HT/ 6/ 14
M14 x 1,5
6
12.5
63.5
17
11
22
24
8
9
E 2522 HT/ 6/1/4
G 1/4"
6
12.5
63.5
17
11
22
24
8
9
E 2522 HT/ 9/3/8
G 3/8"
9
17
80
17
11
27
32
9
13

Details

Product description

  • Maximum pressure: 35 bar
  • Maximum temperature (oil): 220 °C
  • Maximum temperature (water): 180 °C

Material

  • Nickel-plated brass / stainless steel sleeve / FKM

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart