E 71009
Straight screw-in socket, from stainless steel
Items 8
|
|
ADP
|
d6
|
d2
|
Version
|
d1
|
l
|
p max.
[bar]
|
SW
|
l2
|
d4
|
d5
|
Type
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 71009/ 8/ 14/L
|
|
M14 x 1.5
|
M14 x 1.5
|
L
|
8
|
29
|
315
|
19
|
12
|
6
|
19
|
24°
|
|
E 71009/ 8/1/4/L
|
|
M14 x 1.5
|
G 1/4"
|
L
|
8
|
29
|
315
|
19
|
12
|
6
|
18
|
24°
|
|
E 71009/10/ 16/L
|
|
M16 x 1.5
|
M16 x 1.5
|
L
|
10
|
31.5
|
315
|
22
|
12
|
7
|
21
|
24°
|
|
E 71009/10/3/8/L
|
|
M16 x 1.5
|
G 3/8"
|
L
|
10
|
31.5
|
315
|
22
|
12
|
8
|
22
|
24°
|
|
E 71009/1/8/1/8
|
|
G 1/8''
|
G 1/8"
|
-
|
- |
25
|
400
|
14
|
8
|
5
|
14
|
60°
|
|
E 71009/1/4/1/4
|
|
G 1/4''
|
G 1/4"
|
-
|
- |
33
|
400
|
19
|
11
|
7
|
18
|
60°
|
|
E 71009/3/8/1/4
|
|
G 3/8''
|
G 1/4"
|
-
|
- |
35
|
400
|
22
|
12
|
7
|
22
|
60°
|
|
E 71009/3/8/3/8
|
|
G 3/8''
|
G 3/8"
|
-
|
- |
35
|
400
|
22
|
12
|
9
|
22
|
60°
|
Details
Product description
- Maximum temperature: 400 °C
Material
- 1.4571
Documents
Accessories
Recommended for you