WZG 341217/Set
HSS - E metric thread tap for blind hole
Items 1
|
|
ADP
|
Type
|
d
|
|---|---|---|---|
|
WZG 341217/Set 3-12 KB
|
|
Set 3-12 KB
|
3-12
|
Application
|
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|
|
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- For ISO metric threads
Material
- HSS-E (5% Co), TiAlN coated
Recommended for you