WZB 31732
HSS 90° countersink
Items 5
|
|
ADP
|
d
|
l
|
d2
|
d3
|
Z
|
|---|---|---|---|---|---|---|
|
WZB 31732/ 8,3
|
|
8.3
|
50
|
2
|
6
|
3
|
|
WZB 31732/10,4
|
|
10.4
|
50
|
2.5
|
6
|
3
|
|
WZB 31732/16,5
|
|
16.5
|
60
|
3.2
|
10
|
3
|
|
WZB 31732/20,5
|
|
20.5
|
63
|
3.5
|
10
|
3
|
|
WZB 31732/25
|
|
25
|
67
|
3.8
|
10
|
3
|
Application
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- For deburring and countersinking
Material
- HSS, TiAlN coated
Documents
Recommended for you