Items 3

ADP
Pcs./PU
Contents
Package
VKS 20/ 1/ 250
1
250ml
Bottle
VKS 20/10/ 250
10
250ml
Bottle
VKS 20/ 1/5000
1
5l
Canister + dispenser

Details

Product description

Universally usable, mineral oil free cutting oil, suitable for the machining and forming of steel and non-ferrous metals. The high-quality mixture with EP additives enables economically efficient use, reduces tool wear and prevents the formation of built-up edges.

Advantages

  • Optimally suited for minimum quantity lubrication
  • For high-quality surfaces and high dimensional accuracy
  • Machining of non-ferrous metal possible
  • Chlorine- and silicone-free, no hazardous substance

Application

Hand processing by means of a spray bottle or as circulating oil. Also suitable for use as minimum quantity lubrication oil.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
golden brown
Test procedure:
DIN ISO 2049
Basis
Value:
natural materials
Test procedure:
     
Density
Value:
0.91 g/cm³
Test procedure:
DIN 51 757
Flashpoint
Value:
> 180 °C
Test procedure:
DIN EN ISO 2592
Viscosity
Value:
20 mm²/s
Test procedure:
DIN 51 562

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart