MSD 12002
Digital calliper with data output
Items 4
|
|
ADP
|
MR: Measuring range
|
TM: depth bar
|
L
|
b1
|
b2
|
b3
|
Tolerance
|
Weight
|
|---|---|---|---|---|---|---|---|---|---|
|
MSD 12002/150/F
|
|
0-150
|
flat
|
233
|
40
|
16.5
|
16
|
+/-0,02
|
164
|
|
MSD 12002/150/R
|
|
0-150
|
Ø 1.9 mm
|
233
|
40
|
16.5
|
16
|
+/-0,02
|
168
|
|
MSD 12002/200/F
|
|
0-200
|
flat
|
290
|
50
|
20
|
16
|
+/-0,02
|
194
|
|
MSD 12002/300/F
|
|
0-300
|
flat
|
404
|
64
|
22
|
20
|
+/-0,03
|
350
|
Details
Product description
- Ultimate precision through Absolute Measuring System
- With locking screw
- Battery life: approx. 18,000 hours
Scope of delivery
- Certificate of inspection (up to 300 mm), battery (SR44) and a plastic case
Documents
Accessories
Recommended for you