Items 1

ADP
Type
d
Set contents
WZG 341215/Set 4-5-6-8-10-12
Set 4-5-6-8-10-12
4-12
d = 4, 5, 6, 8, 10, 12 in one set

Details

Product description

  • For ISO metric threads

Material

  • HSS-E (5% Co), TiN coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Set contents

  • d = 4, 5, 6, 8, 10, 12 in one set
WZG 341215/Set 4-5-6-8-10-12 HSS-E metric thread tap for blind hole Product single image

WZG 341215/Set 4-5-6-8-10-12

HSS-E metric thread tap for blind hole

pcs.
You cannot order fewer than 1 pcs. of this item. You cannot order more than 10000 pcs.. The quantity is set to '0', so this item will not be included in further steps.
Available from stock

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

Cutting data calculator icon To the calculator

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.