New: Pilot pin with parabolic tip E 5651

Pilot pins with parabolic tip are now available as part of our existing range of pilot pins. The pilot pin with parabolic tip E 5651 enables a gentle lead-in thanks to a large radius transition to the centring diameter. It is ideal for fixed installation for complete immersion in sheet metal.

Advantages at a glance

  • Gentle lead-in thanks to a large radius transition
  • Suitable for fixed installation
  • Optimal wear protection through material 1.3343 (HSS)
  • 1:1 interchangeable with the existing range of pilot pins

New in range

New to our range in different sizes from stock with diameters
2, 3, 4, 5, 6 and 8 mm. 1:1 interchangeable with the existing range of pilot pins.

Existing range

Our existing range of pilot pins (h6) with cylindrical/conical head – ideal for lead-ins over inclined surfaces with spring-loaded installation or also for complete immersion in sheet metal.

You might also be interested in:
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
Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.