Izrada alata za brizganje

From grinding to polishing

In the world of surface finishing, first-class results are no coincidence, but the fruit of know-how, experience and high-quality tools. Whether grinding, polishing or other demanding tasks, you can rely on our range of polishing tools to deliver on their promise.

Everything you need for perfect polishing results

Polierarbeitsplatz mit
Flexible shaft GESB 1400

The flexible shaft system with 450 W output power and up to 24,000 rpm offers significantly more torque than micro motors and compressed air tools.

Order now!
Air tools

We offer a wide selection of various air tools with matching accessories.

Order now!
Diamond compound V 76902

Discover our oil- and water-soluble diamond compound.

Order now!
Polishing oil VLM 20

Our polishing oil is versatile and can be used for polishing stones and oil-soluble diamond compounds.

Order now!
Tiltable table, mini HPO 2100

This device enables the machining of workpieces in different positions thanks to the tilting and rotating function.

Order now!
Control unit for M-Line micro motor GESM 1000

This control unit combines a wide variety of functions in the area of micro motor technology. Thanks to its 4.3″ TFT colour display, the infinitely adjustable speed and the load display are perfectly clear to see.

Order now!
Storage box BAB 1000

The high-quality storage box with slide-in cases is available with different configurations and belongs in every workshop. With this product, order in the workshop is guaranteed.

Order now!
Tabletop magnifying lamp BAL 2150

This lamp is perfect for checks or polishing work.

Order now!
Ultrasonic polisher GESU 1200

Through minimum stroke for maximum number of strokes, ultrasonic systems are perfectly suitable for quick and easy removal of EDM scale, for example with ceramic fibre stones.

Order now!
Active cavity cleaner VCC 30

This cleaner is used to remove stubborn plastics and paint residues from injection moulds, to clean extrusion and film systems, and to remove varnishes and sealant residues.

Order now!
Magnetic clamping ball HPO 4400

The ball can be turned and swivelled in all directions for ergonomic polishing.

Order now!
Hexagon screwdriver V 30030

Thanks to the ergonomic T-handle, the hexagon screwdriver enables a high torque transmission.

Order now!
Polishing stones poster

Discover our polishing stones.

Download now!
Lamps

Perfect vision is a prerequisite for the work of mould and die makers. With our versatile range of lamps you will never fumble in the dark again.

Order now!
Workplace

With our products which enable ergonomic polishing, we make an important contribution to modern workplace design.

Learn more!
Storage case GK 800

This case offers perfect protection for our ultrasonic and micromotor devices.

Order now!

Sophistication down to the last detail

An optimised workstation is essential for efficient and precise work. That’s why we offer you a wide range of workshop equipment that combines functionality and ergonomics. From tiltable tables to lighting, we have everything you need for a professional and comfortable workstation. Our well-assorted range will enable you to do any work from roughing to polishing.

Our highlights

GESM 1000 Kontroler za mikromotor M-Line Pojedinačna slika proizvoda
Kontroler za mikromotor M-Line
GESU 1200 Ultrazvučna polirna mašina 45 W Pojedinačna slika proizvoda
Ultrazvučna polirna mašina 45 W
HPO 4400 Magnetna lopta za stezanje Pojedinačna slika proizvoda
HPO 4400
  • Specijalna jesenja ponuda
  • Magnetna lopta za stezanje
    GESB 1400/Set Set: Viseći motor sa sajlom 450W Pojedinačna slika proizvoda
    Set: Viseći motor sa sajlom 450W
    VCC 30 Aktivni čistač za forme Pojedinačna slika proizvoda
    Aktivni čistač za forme
    HPO 2100 Okretni sto, mini, manuelni Pojedinačna slika proizvoda
    Okretni sto, mini, manuelni
    VLM 20 Ulje za poliranje, retko Pojedinačna slika proizvoda
    Ulje za poliranje, retko
    V 76902 Dijamantska pasta, visoko koncentrovana Pojedinačna slika proizvoda
    Dijamantska pasta, visoko koncentrovana
    V 30030/Set Imbus ključ sa T drškom Set
    Imbus ključ sa T drškom
    GDSF 1010 Prenumatska turpija, Premium Pojedinačna slika proizvoda
    GDSF 1010
  • Specijalna jesenja ponuda
  • Prenumatska turpija, Premium

    Learn more details