Temperature regulation for mould making and injection moulding

Efficient temperature regulation systems are a central success factor in modern mould making and injection moulding. They significantly influence the part quality, process reliability, occupational safety and cycle times. We offer a wide, coordinated range of temperature regulation systems and accessories – from coupling systems and hose lines and connections through to core cooling.

Overview of the couplings range

The right coupling system is decisive for a reliable and fast changeover. Meusburger offers high-quality coupling systems and delivers them immediately from stock.

Coupling systems – mono couplers

All common coupling systems in our range ensure safe and efficient connection in high quality. We offer a wide range of couplers for diverse temperatures and installation situations – whether brass as standard or stainless steel or low-leakage for cleanroom applications.

Discover our systems:

BildbeschreibungBildbeschreibungBildbeschreibungBildbeschreibungBildbeschreibungBildbeschreibung

New: Safety coupler with quick-fit nozzle

The automatic safety coupler is now also available with quick-fit nozzle.

How you benefit:

  • Increased safety through automatic locking mechanism
  • Visual indication of correct locking via green colour coding
  • Quick and easy hose installation thanks to quick-fit nozzles

Safety coupler

Safety coupler

  • Automatic locking mechanism

  • Suitable for use up to 180 °C (water) or 220 °C (oil)

  • Matching high-temperature fitting available

Quick-fit coupling system

Quick-fit coupling system

  • Time-saving installation without additional clip

  • Suitable for use up to max. 140 °C with the quick-fit coolant hose E 21850

Coupling systems – multi couplers

Multi couplers enable the fast and reliable changeover of moulds. For large moulds the extra downtimes can be reduced by preheating.

Whether original RMI-Stäubli, EU or USA system – we deliver from stock.

Discover our systems:

BildbeschreibungBildbeschreibungBildbeschreibung

Core cooling

For efficient core cooling there are various solutions available. These solutions support targeted temperature regulation and contribute to part quality and short cycle times.

We offer baffles, spiral cores or fountains, such as our fountain E 21100 which was developed in-house.

E 21100 Duză răcire, compact
E 21100
  • Extinderi de gamă
  • Duză răcire, compact
    E 2101 Lamelă circuit răcire dreaptă cu filet
    Lamelă circuit răcire dreaptă cu filet
    E 21228 Miez spirală răcire cu două intrări
    Miez spirală răcire cu două intrări
    E 21040 Lamelă circuit răcire, autoblocare
    Lamelă circuit răcire, autoblocare
    E 21196 Duză răcire cu filet, locaș hexagonal
    Duză răcire cu filet, locaș hexagonal
    E 2108 Lamelă circuit răcire dreaptă cu O-Ring
    Lamelă circuit răcire dreaptă cu O-Ring

    Deflection elements and accessories

    An extensive range of accessories completes the temperature regulation systems from Meusburger. This includes exclusive in-house developments as well as standard components for various applications:

    • Exclusive elbow fittings (more info)
    • Sealing plugs with and without thread
    • Standard and high-temperature o-ring seals (more info)
    • Threaded fittings and deflection elements

    E 21311 Inel etanşare de înaltă temperatură
    Inel etanşare de înaltă temperatură
    E 20809 Dop răcire, cilindric, oțel inoxidabil
    Dop răcire, cilindric, oțel inoxidabil
    E 2078 Dop de obturare circuit răcire
    Dop de obturare circuit răcire
    E 20900 Racord unghiular pentru punte de răcire
    Racord unghiular pentru punte de răcire
    E 2137 Element de deviere circuit răcire
    Element de deviere circuit răcire
    E 2030 Marcaj pentru circuit răcire
    Marcaj pentru circuit răcire
    E 2130 Inele etanşare răcire
    Inele etanşare răcire
    E 20762 Dop răcire, cu umăr și inel de etanșare, din oțel inoxidabil
    Dop răcire, cu umăr și inel de etanșare, din oțel inoxidabil

    Hose lines and connections

    Reliable hose lines and connections are crucial for a secure flow of media. The Meusburger range includes hoses, manifolds and flow solutions for diverse temperature and media requirements (more info).

    • Various hoses, such as high temperature hoses, quick-fit hoses and EPDM hot water hoses
    • Manifolds from aluminium or stainless steel
    • Water flow regulators
    • Hose nozzles and further accessories

    E 2187 Furtun de înaltă temperatură IsoTemp®
    Furtun de înaltă temperatură IsoTemp®
    E 21850 Furtun de răcire pentru ajutaj
    Furtun de răcire pentru ajutaj
    E 20405 Ajutaj rapid cu filet
    Ajutaj rapid cu filet
    E 2180 Furtun de răcire EPDM
    Furtun de răcire EPDM
    E 21659 Distribuitor, din oțel inoxidabil
    Distribuitor, din oțel inoxidabil
    E 2980 Distribuitor de flux FSMS Cadru produs
    Distribuitor de flux FSMS
    E 2981 Distribuitor de flux FSM
    Distribuitor de flux FSM

    You might also be interested in:
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
    Doriți să configurați un articol care aparține de . După ajustări, vă rugăm să verificați toate plăcile și accesoriile încorporate independent, pentru compatibilitate tehnică.