Items 8

ADP
d1
d2
l2
b1
l1
b2
l3
d4
l4
l6
E 21100/ 7,5/ 2,3x300
7.5
2.3
300
5.5
14.5
2.6
13
1.9
10.5
3.5
E 21100/ 7,5/ 3x350
7.5
3
350
5.5
14.5
2.6
13
2.5
10.5
3.5
E 21100/ 9,5/ 4x390
9.5
4
390
6.5
16.5
3.1
15
3.5
12.5
3.5
E 21100/12 / 6x450
12
6
450
7
21.5
4.1
20
5
17
4
E 21100/14 / 7x450
14
7
450
8
23
5.1
21
6
17.5
4.5
E 21100/18 / 9x450
18
9
450
10.5
28.5
6.1
26.5
8
23
5
E 21100/22 /12x500
22
12
500
12
34.5
8.1
32.5
10
29
5
E 21100/27 /15x520
27
15
520
16
39
10.1
36.5
13
32.5
5.5

Details

Product description

  • Maximum temperature: 300 °C

Material

  • 1.4301

Fountain with sophisticated features

Fountains typically have a massive head compared to the pipe, meaning the mould core must be significantly oversized at the rear to provide adequate support. The compact fountain E 21100 solves this problem: the head is minimal in size, with all geometries optimised for unrestricted flow. The closed front geometry allows for a space-saving placement of the O-ring seal directly against the head. The anti-rotation protection is realised by a contour at the head end. The entire recess, encompassing the anti-rotation protection and O-ring groove, can be efficiently machined using a single milling cutter. The O-ring seal is slightly preloaded and secured against dislodgement during assembly. Made of stainless steel, the fountain is resistant to media and temperatures of up to 300 °C. CAD data, including installation spaces, is available for design.

Your benefits at a glance

cms.image_map.image-alt
Medium inlet
Medium inlet

Lateral or bottom medium inlet possible

Contour for O-ring seal support
Contour for O-ring seal support

Closed contour for O-ring seal support to prevent it from being drawn into the temperature control unit while vacuuming out the water

Cooling effect

Good cooling effect due to thin-walled pipe and coordinated geometries

Medium outlet
Medium outlet

Straight or 90° medium outlet possible

Anti-twist lock
Anti-twist lock

Easy machining with a single milling cutter

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart