Items 8

ADP
l
l1
d3
d5
P
Z
SW
d
WZG 341219/ 3
112
6
3.5
2.5
0.5
4
2.7
M 3
WZG 341219/ 4
125
7
4.5
3.3
0.7
4
3.4
M 4
WZG 341219/ 5
140
8
6
4.2
0.8
4
4.9
M 5
WZG 341219/ 6
160
10
6
5
1
4
4.9
M 6
WZG 341219/ 8
180
13
6
6.8
1.25
3
4.9
M 8
WZG 341219/10
200
15
7
8.5
1.5
3
5.5
M10
WZG 341219/12
220
18
9
10.2
1.75
3
7
M12
WZG 341219/16
220
20
12
14
2
4
9
M16

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Perfectly suited

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Perfectly suited

Aluminium and other non-ferrous metals

S

Suitable

Special, super and titanium alloys

H

Not suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Perfectly suited

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Perfectly suited

Aluminium and other non-ferrous metals

Suitable

Special, super and titanium alloys

Not suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • For ISO metric threads
  • Extra long version

Material

  • HSS-E (5% Co), TiAlN coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart