WZB 31417
HSS NC centre drill, 90°, extra long
Items 4
| |
ADP
|
d
|
l
|
l1
|
|---|---|---|---|---|
|
WZB 31417/ 6
|
|
6
|
140
|
20
|
|
WZB 31417/ 8
|
|
8
|
140
|
25
|
|
WZB 31417/10
|
|
10
|
170
|
25
|
|
WZB 31417/12
|
|
12
|
170
|
30
|
Application
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Material
- HSS-E (5% Co)
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you