Items 4

ADP
d1
b
l
SW
l1
d2
l2
l3
l4
max. kg [kg]
max. kg [kg]
max. kg [kg]
max. kg [kg]
E 1276/12
M12
18
116
36
18
40
41
75
13
630
630
1260
880
E 1276/16
M16
25
147
41
25
46
50
97
20
1500
1500
3000
2100
E 1276/20
M20
30
187
55
30
61
61
126
28
2500
2500
5000
3500
E 1276/24
M24
35
227
70
36
78
77
150
36
4000
4000
8000
5600

Details

Product description

  • Loadable in any direction
  • Safety factor 4:1
  • Double ball bearing for smooth tilting and turning
  • Can be turned in a 90° position from the bolt centre line, even under full load
  • All load-bearing parts are 100% crack tested and proof load tested according to EN 1677

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart