Items 10

ADP
d1
SW1
SW2
b3
b4
d2
l1
l2
l3
s4
max. kg [kg]
max. kg [kg]
max. kg [kg]
max. kg [kg]
E 1275/ 8
M 8
13
5
34
54
24
11
35
40
12
630
630
1260
880
E 1275/10
M10
17
6
34
54
24
15
36
39
12
900
900
1800
1260
E 1275/12
M12
19
8
34
54
26
18
37
38
12
1350
1350
2700
1900
E 1275/16
M16
24
10
36
56
30
22
46
39
13.5
2000
2000
4000
2800
E 1275/20
M20
30
12
54
82
45
32
55
55
16.5
3500
3500
7000
4900
E 1275/24
M24
36
14
54
82
45
37
58
67
18
4500
4500
9000
6300
E 1275/30
M30
46
17
65
103
60
49
80
67
22.5
6700
6700
13400
9400
E 1275/36
M36
55
22
82
122
70
63
99
97
26.5
8000
8000
16000
11200
E 1275/42
M42
65
24
100
156
85
63
113
109
36
15000
15000
30000
21200
E 1275/48
M48
75
27
100
156
95
73
117
105
36
20000
20000
40000
28000

Details

Product description

  • Loadable in any direction
  • Safety factor 4:1
  • Bolt is captive in the body
  • All load-bearing parts are 100% crack tested and proof load tested according to EN 1677

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart