Items 5

ADP
d1
b
l
b1
l1
SW1
b2
d2
l2
SW2
max. kg [kg]
max. kg [kg]
max. kg [kg]
max. kg [kg]
E 1275 M/10
M10
45
20
67
43
10
11
36
41
24
630
630
1260
850
E 1275 M/12
M12
45
20
67
43
10
11
36
41
24
1000
1000
2000
1400
E 1275 M/16
M16
45
24
67
43
10
11
36
41
24
1500
1500
3000
2100
E 1275 M/20
M20
54
33
81
44
8
13
50
55
24
2500
2500
5000
3500
E 1275 M/24
M24
54
36
87
58
14
17
45
67
36
4000
4000
8000
5600

Details

Product description

  • Shackle can be swivelled and fixed in a wide range
  • 360° rotatable - positioning in load direction
  • Loadable in any direction
  • 100 % crack tested screw

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart