Items 11

ADP
d1
SW
l1
d2
l2
l3
b4
s4
WLL [kg]
E 1274/10
M10
30
17
36
45
33
29
8
450
E 1274/12
M12
36
21
42
54
51
35
10
600
E 1274/16
M16
41
25
48
65
47
38
13
1300
E 1274/20
M20
55
30
64
79
56
35
13
2000
E 1274/24
M24
70
36
81
104
68
40
18
3500
E 1274/30
M30
85
50
99
127
93
50
22
5000
E 1274/36
M36
80
54
90
94
86
50
22
8000
E 1274/42
M42
85
63
98
95
111
65
26
12000
E 1274/48
M48
85
68
98
95
111
65
26
13000
E 1274/56
M56
95
84
120
120
119
70
32
16000
E 1274/64
M64
95
94
120
120
119
70
32
16000

Details

Product description

  • Loadable in any direction
  • Safety factor 4:1
  • Revolvable under load in vertical direction
  • All load-bearing parts are 100% crack tested and proof load tested according to EN 1677

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart