Items 6

ADP
d1
l
SW
l1
d2
l2
l3
b4
s4
max. kg [kg]
max. kg [kg]
max. kg [kg]
max. kg [kg]
E 1278/12
M12
106
36
18
40
41
65
35
9
630
630
1260
880
E 1278/16
M16
115
41
24
46
50
65
35
11
1500
1500
3000
2100
E 1278/20
M20
135
55
30
61
61
74
40
13
2500
2500
5000
3500
E 1278/24
M24
172
70
36
78
77
95
45
16
4000
4000
8000
5600
E 1278/30
M30
223
85
45
95
93
130
60
19
6700
5000
10000
7000
E 1278/36
M36
242
90
54
100
102
140
65
24
10000
8000
16000
11200

Details

Product description

  • Loadable in any direction
  • Safety factor 4:1
  • Double ball bearing for smooth tilting and turning
  • Can be turned in a 90° position from the bolt centre line, even under full load
  • All load-bearing parts are 100% crack tested and proof load tested according to EN 1677

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.