Items 12

ADP
d1
b
l
SW
b1
l1
d2
l2
max. kg [kg]
max. kg [kg]
max. kg [kg]
max. kg [kg]
E 1274 M/ 8
M 8
30
20
34
13
54
38
38
600
300
400
600
E 1274 M/10
M10
30
20
34
13
54
38
38
1200
500
700
1000
E 1274 M/12
M12
35
22
34
13
54
38
48
1800
700
950
1400
E 1274 M/16
M16
35
24
34
13
54
38
48
2800
1500
2100
3000
E 1274 M/20
M20
35
33
46
16
75
55
55
5000
2500
3500
5000
E 1274 M/24
M24
40
40
50
17
82
63
66
7000
4000
5500
8000
E 1274 M/30
M30
50
40
60
23
92
72
70
10000
6700
9400
13400
E 1274 M/36
M36
50
55
75
23
120
92
91
12500
8000
11200
16000
E 1274 M/42
M42
65
60
75
27
120
92
91
16000
10000
14000
20000
E 1274 M/48
M48
65
68
75
27
120
92
116
16000
12500
17500
25000
E 1274 M/56
M56
70
84
95
33
154
110
105
28000
24000
33900
48000
E 1274 M/64
M64
70
96
95
33
154
110
105
28000
25000
35300
50000

Details

Product description

  • Equipped with a ball bearing system and thus 360° revolvable under load
  • Loadable in any direction
  • 100 % crack tested screw

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.